??
CAD model selection
Weidmueller 2661952000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2661952000
MANUTYPEDESC
Manufacturer Type Description
HDC RJ4501 MMSCAT6-2000
DESCSHORT
Short Description
Data insert with cable (industrial connectors) Cable length: 20 m, Cat. 6A, 10 Gbit/s
DESCLONG
Long Description
Data line for transferring data in a data module.
GTIN
4050118675672
MANUNAME
Manufacturer Name
Weidmueller Group
AAB762
Length of the preassembled line
20 m
AAB913
max. permissible cable outside temperature, when moving
50 °C
AAC029
min. permissible cable outside temperature, when moving
0 °C
AAC108
Degree of protection (IP), mounted
IP00
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
60 °C
AAD244
Category
6A
AAF726
rated current
1 A
AAT080
Pole number
8
BAB378
Color of coat
gray
BAB392
certificate/approval
CE; CULUS; UKCA
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAH005
rated voltage
48 V
AAF040
Mass
0.835 kg
AAD931
customs tariff number (TARIC)
85444210
URL
URL
Preview - Generation