??
Selezione modello CAD
Weidmueller 2661950100
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2661950100
MANUTYPEDESC
Manufacturer Type Description
HDC RJ4501 MMSCAT6-0100
DESCSHORT
Description short
Inserto dati con cavo (connettori industriali) Lunghezza del cavo: 1 m, Cat. 6A, 10 Gbit/s
DESCLONG
Description long
Linea dati per il trasferimento di dati in un modulo dati.
GTIN
4050118675535
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB762
Length of the preassembled line
1 m
AAB913
max. permissible cable outside temperature, when moving
50 °C
AAC029
min. permissible cable outside temperature, when moving
0 °C
AAC108
Degree of protection (IP), mounted
IP00
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
60 °C
AAD244
Category
6A
AAF726
rated current
1 A
AAT080
Pole number
8
BAB378
Color of coat
gray
BAB392
certificate/approval
CE; CULUS; UKCA
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAH005
rated voltage
48 V
AAF040
Mass
0.049 kg
AAD931
customs tariff number (TARIC)
85444210
URL
URL
Preview - Generation