??
CAD모델 선택
Weidmueller 2661690000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2661690000
MANUTYPEDESC
Manufacturer Type Description
RJ45MP T1D 3.3E4N TY
DESCSHORT
Short Description
PCB connector (data) RJ45 jacks transformer, 100 MBit/s, POE , THT solder connection, Shielding: 360° shield contact, Ni/Au, Tray (manual assembly)
DESCLONG
Long Description
Pluggable PCB connector for connecting data lines.
GTIN
4050118675146
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP20
AAC128
design of plug connection
Fixed plug connector
AAC194
Type of packaging
Blister
AAC202
Material of the contact coat
Nickel/gold
AAT080
Pole number
10
AAZ315
Rated voltage (II/2)
57 V
AAZ316
Rated voltage (III/2)
57 V
AAZ317
Rated voltage (III/3)
57 V
AAZ332
Pin length
3.300 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ351
Layout of solder pins
linear
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
85 °C
BAA097
color of housing
black
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC818
Assembly
soldering
BAD831
Design of electrical connection
Soldered connection
BAG640
Assembly type
Surface mounting
AAF040
Mass
0.008 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
미리보기 - 생성