??
Výběr CAD modelu
Weidmueller 2660200277
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2660200277
MANUTYPEDESC
Manufacturer Type Description
PRO PM 35W 5V 7A
DESCSHORT
Description short
Elektrické napájení, 35 W
DESCLONG
Description long
Napájecí jednotka pro stejnosměrné napětí.
GTIN
GTIN-Code
4050118781083
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB429
Output voltage adjustable
Yes
AAB832
max. rated supply voltage with AC 50 Hz
264 V
AAB833
max. rated supply voltage with AC 60 Hz
264 V
AAB966
min. rated supply voltage with AC 50 Hz
90 V
AAB967
min. rated supply voltage with AC 60 Hz
90 V
AAC127
stabilized
Yes
AAJ701
power consumption
42.700 V·A
AAS343
nominal value output current 1
7 A
BAC078
Supply voltage type
AC
BAC178
Installation width
82 mm
BAC545
Power output
35 W
BAD291
Direct assembly/mounting possible
Yes
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
Yes
BAD485
Output voltage for SPC is regulated
Yes
BAD715
suitable for series installation
No
BAD722
suitable for safety functions
No
BAD831
Design of electrical connection
Screw connection
BAE190
designed as short-circuit-proof
Yes
BAG975
degree of protection
IP20
AAF040
Mass
0.223 kg
BAB577
depth
30 mm
BAA020
height
99 mm
BAF016
width
82 mm
AAD931
customs tariff number (TARIC)
85044095
URL
URL
Preview - Generation