??
CAD model selection
Weidmueller 2652450000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2652450000
MANUTYPEDESC
Manufacturer Type Description
CABTITE BP 21MM PA
DESCSHORT
Short Description
Slotted cable grommet (Cable entries system) 21 mm, 21 mm, -60 °C, 100 °C, Polyamide, red
DESCLONG
Long Description
Slotted cable grommet for inserting cables into a housing.
GTIN
4050118662559
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAH500
glass-fiber reinforced
No
AAK241
fire resistance (according to UL94)
V0
AAS485
Counter nut present
No
AAW301
minimum ambient temperature (during operation)
-60 °C
AAW302
maximum ambient temperature (during operation)
100 °C
BAB664
material
Polyamide (PA)
BAB707
overall height
30 mm
BAC255
Color
red
BAD656
Without halogens
Yes
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation