??
Výběr CAD modelu
Weidmueller 2639730000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2639730000
MANUTYPEDESC
Manufacturer Type Description
TRP T 24VDC 1CO M3
DESCSHORT
Description short
Časovací relé, 24 V DC ±20 %, 1 CO contact (AgSnO) , 6 A, PUSH IN
DESCLONG
Description long
Časové relé pro zpracování řídících signálů. Krátké impulsy jsou prodlouženy v čase a tím spolehlivě identifikovány následnými řídicími moduly.
GTIN
GTIN-Code
4050118797916
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB385
pluggable onto contactor
No
AAB424
Outputs, changeover delayed/non-delayed
No
AAB660
suitable for front mounting
No
AAB667
suitable for mounting onto standard rails
Yes
AAB960
min. rated control voltage Us with DC
19.200 V
AAP378
Number of changers of delayed relay outputs
1
BAA303
Power loss, static, current-independent [Pls]
2.100 W
BAC050
Type of actuation
DC
BAD109
Semi-conductor output present
No
BAD198
suitable only for remote control
No
BAD432
Plug-in base present
Yes
BAD453
Remote control possible
No
BAD479
Response delay is present
Yes
BAD486
Time relay has wipe contact
No
BAD497
function blinking with impulse beginning, fixed time present
No
BAD498
function blinking with pause beginning, fixed time present
No
BAD520
Startup wiping present
No
BAD539
Impulse forming possible
No
BAD585
reset-delay possible
No
BAD604
Star/delta present
No
BAD607
clocking with pulse starting, variable
Yes
BAD608
clocking with pause starting, variable
No
AAF040
Mass
0.031 kg
BAB577
depth
87.829 mm
BAA020
height
89.368 mm
BAF016
width
6.4 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation