{weidmueller_qs/27/17/90/90/2639320000.prj},{NB=2639320000},{MANUID=2639320000},{AAG362=35},{AAG363=2.500},{AAI847=230},{AAJ018=35},{AAJ019=4},{AAF040=0.499},{AAD931=85363090},{AAO676=2639320000},{AAO663=4050118679373},{PREVIEW=../../../../_pool_/9b/e8/26393200009999.png},{MANUTYPEDESC=VPU AC II 3+1 R 300/50 Y},{DESCSHORT=Surge voltage arrester (power supply systems) Surge protection, with remote contact, Type II, Low voltage network: TN-C-S, TN-S, TT, IT with N, IT without N, AC, 230 V},{DESCLONG=Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.},{GTIN=4050118679373},{MANUNAME=Weidmueller Group},{BAG640=built-in installation}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
Weidmueller 2639320000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2639320000
MANUTYPEDESC
Manufacturer Type Description
VPU AC II 3+1 R 300/50 Y
DESCSHORT
Short Description
Surge voltage arrester (power supply systems) Surge protection, with remote contact, Type II, Low voltage network: TN-C-S, TN-S, TT, IT with N, IT without N, AC, 230 V
DESCLONG
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118679373
MANUNAME
Manufacturer Name
Weidmueller Group
AAG362
max. conductor cross section solid (solid, stranded)
35
mm²
AAG363
min. conductor cross section solid (solid, stranded)
2.500
mm²
AAI847
nominal voltage (at AC)
230
V
AAJ018
max. rated cross section (flexible, fine strand)
35
mm²
AAJ019
min. rated cross section (flexible, fine strand)
4
mm²
BAG640
Assembly type
built-in installation
AAF040
Mass
0.499
kg
AAD931
customs tariff number (TARIC)
85363090
AAO263
Country of customs tariff number
Germany
URL
URL
미리보기 - 생성
CAD
PDF