??
Choix du modèle CAO
Weidmueller 2626620000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2626620000
MANUTYPEDESC
Manufacturer Type Description
D-SUB M6.1 T09VN 3.2N2 TY GY
DESCSHORT
Description short
Données connecteur débrochable pour circuit imprimé, Perçage, Raccordement soudé THT, 2.77 mm, Nombre de pôles: 9, 180°, 4.6 mm, Au (Or) gris, Tablette (assemblage à la main)
DESCLONG
Description long
Conducteur enfichable de circuit imprimé, pour le raccordement de câbles de données.
GTIN
GTIN-Code
4050118663273
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
without
AAB754
Contact design
Pin
AAC128
design of plug connection
Fixed plug connector
AAC194
Type of packaging
Blister
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAP798
Application standards
UR
AAT080
Pole number
9
AAZ315
Rated voltage (II/2)
250 V
AAZ316
Rated voltage (III/2)
250 V
AAZ317
Rated voltage (III/3)
250 V
AAZ332
Pin length
4.600 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ335
Locking system
none
AAZ351
Layout of solder pins
linear
AAZ353
Recommended drill hole diameter
1.100 mm
AAZ354
Recommended drill hole diameter pin
1.100 mm
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
105 °C
AAZ363
Coating plug contact area
≥ 50 µ" Ni / ≥ 1 µ" Au
AAZ364
Coating PCB contact area
≥ 50 µ" Ni / ≥ 1 µ" Au
BAA097
color of housing
gray
BAB577
depth
12.550 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
soldering
BAD831
Design of electrical connection
Soldered connection
BAF016
width
30.810 mm
BAG640
Assembly type
Surface mounting
AAF040
Mass
0.005 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Aperçus & Génération 3D