??
Селекция на CAD модел
Weidmueller 2625000000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2625000000
MANUTYPEDESC
Manufacturer Type Description
TGD FIM-C
DESCSHORT
Short Description
Electronic load monitoring, Electronic fuse, 24 V DC
DESCLONG
Long Description
Electronic load monitor for monitoring downstream electric circuits
GTIN
4050118689419
MANUNAME
Manufacturer Name
Weidmueller Group
AAB960
min. rated control voltage Us with DC
18 V
AAC063
Nominal measuring voltage
24 V
BAD915
Voltage type
DC
AAF040
Mass
0.128 kg
AAD931
customs tariff number (TARIC)
85363010
URL
URL
Preview - Generation