??
CAD模型選擇
Weidmueller 2619940000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2619940000
MANUTYPEDESC
Manufacturer Type Description
ESG 6/15 MM WS
DESCSHORT
Description short
设备标记号, 自我粘贴的, 无卤, 15 mm, 聚酯纤维, 白色
DESCLONG
Description long
用于识别设备的标识牌。标识牌可以通过打印机或绘图器以及适合的软件打印标签。
GTIN
GTIN-Code
4050118626148
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAB664
material
Polyester
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
0.05 mm
BAA020
height
6 mm
BAF016
width
15 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation