??
Селекция на CAD модел
Weidmueller 2618730000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2618730000
MANUTYPEDESC
Manufacturer Type Description
TOP 24VUC 24VDC2A
DESCSHORT
Short Description
Solid-state relay, 24 V UC ±10 %, Rectifier 3...33 V DC, 2 A, PUSH IN
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4050118670103
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
2 A
AAF691
max. output voltage
33 V
AAF692
min. output voltage
3 V
AAF703
max. input voltage
26.400 V
AAF704
min. primary voltage range
21.600 V
AAP798
Application standards
CE; CULUS; DETNORVER; EAC
BAA303
Power loss, static, current-independent [Pls]
0.400 W
BAD391
LED display present
Yes
AAF040
Mass
0.028 kg
AAD931
customs tariff number (TARIC)
85364110
URL
URL
Preview - Generation