??
Выбор CAD модели
Weidmueller 2618400000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2618400000
MANUTYPEDESC
Manufacturer Type Description
TRP 24VDC 2CO
DESCSHORT
Description short
Релейный модуль, 24 В (DC) ±20 %, Зеленый светодиод, Безынерционный диод, Защита от переполюсовки, 2 Переключающий контакт (AgNi) , 250 V AC, 8 A, PUSH IN, Кнопка проверки доступна: Нет
DESCLONG
Description long
Комплект из вставного реле и штепсельного гнезда. Цепь управления и цепь нагрузки гальванически развязаны.
GTIN
GTIN-Code
4050118670431
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB960
min. rated control voltage Us with DC
19.200 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
2
AAP546
Number of making contacts
0
AAP798
Application standards
CE; CULUS; DETNORVER; EAC
AAS575
Power loss per pole, current-dependent [PlIp]
3.700 W
BAA303
Power loss, static, current-independent [Pls]
6.900 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
poled
BAC050
Type of actuation
DC
BAD132
Complete device with socket base
Yes
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAD831
Design of electrical connection
Plug-in connection
BAG975
degree of protection
IP20
AAF040
Mass
0.056 kg
BAB577
depth
87.829 mm
BAA020
height
89.368 mm
BAF016
width
12.8 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation