??
Výběr CAD modelu
Weidmueller 2614220000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2614220000
MANUTYPEDESC
Manufacturer Type Description
WIL-SCHWENKHALTER
DESCSHORT
Description short
Upevňovací prvek (LED moduly) Mosaz
DESCLONG
Description long
Upevňovací prvek LED modulu pro montáž na stěnách nebo strojích.
GTIN
GTIN-Code
4050118651249
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB382
Type of accessory
mounting set
BAA018
length
20 mm
BAA020
height
26.700 mm
BAF016
width
32.500 mm
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
85395200
URL
URL
Preview - Generation