??
CAD model selection
Weidmueller 2594720000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2594720000
MANUTYPEDESC
Manufacturer Type Description
PB-CON 160 S/02/90RFSF AG BK BX
DESCSHORT
Short Description
PCB connector (board connection) 1000 V, 160 A, Pitch in mm: 42.50, Number of poles: 2, Cable gland, Box
DESCLONG
Long Description
Pluggable PCB connection with innovative connection technology for safe and intuitive handling.
GTIN
4050118607109
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
without
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP20
AAC128
design of plug connection
Fixed plug connector
AAC194
Type of packaging
Cardboard
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
140 A
AAP798
Application standards
CURUS
AAT080
Pole number
2
AAZ315
Rated voltage (II/2)
1000 V
AAZ316
Rated voltage (III/2)
8 V
AAZ317
Rated voltage (III/3)
800 V
AAZ321
Rated surge voltage (II/2)
6 kV
AAZ322
Rated surge voltage (III/2)
8 kV
AAZ323
Rated surge voltage (III/3)
8 kV
AAZ327
Grid dimensions 1
42.500 mm
AAZ328
Grid dimensions 2
42.500 mm
AAZ333
Functional depth
0 mm
AAZ334
Type of PCB contacting
Direct connection
AAZ335
Locking system
none
AAZ351
Layout of solder pins
linear
AAZ358
Plug-in direction
0 °
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
4...6 µm Ag
BAA097
color of housing
black
BAA663
functional width
0 mm
BAA675
functional height
0 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC818
Assembly
soldering
BAD831
Design of electrical connection
Soldered connection
BAG640
Assembly type
Print mounting
AAF040
Mass
0.062 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation