??
Výběr CAD modelu
Weidmueller 2584470000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2584470000
MANUTYPEDESC
Manufacturer Type Description
CABTITE SE 18-19 LRG GY
DESCSHORT
Description short
Drážkovaná kabelová průchodka (systém vstupu kabelů) 18 mm, 19 mm, -40 °C, 90 °C, TPE, Světle šedá
DESCLONG
Description long
Drážkovaná kabelová průchodka pro protahování kabelů do pouzdra.
GTIN
4050118617078
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAH500
glass-fiber reinforced
No
AAK241
fire resistance (according to UL94)
V0
AAS485
Counter nut present
No
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
90 °C
BAB664
material
thermoplastic elastomers (TPE)
BAB707
overall height
42.800 mm
BAC255
Color
light grey (RAL 7035, GREY)
BAC572
Material
Plastic
BAD656
Without halogens
Yes
AAF040
Mass
0.028 kg
AAD931
customs tariff number (TARIC)
39259020
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation