??
CAD模型選擇
Weidmueller 2584300000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2584300000
MANUTYPEDESC
Manufacturer Type Description
CABTITE GI T BK
DESCSHORT
Description short
密封框架(电缆进线系统), Cabtite (电缆进线系统) 聚酰胺, 加强型玻璃纤维, 深黑色, 44 x 25 x 17.5 mm, -40 °C...120 °C, IP66
DESCLONG
Description long
可分离电缆进线用于带插头的电缆。
GTIN
GTIN-Code
4050118619195
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAT099
Color number according to RAL
9005
BAA351
color
deep black
BAB664
material
Polyamide (PA)
BAB894
Design
Miscellaneous
AAF040
Mass
0.001 kg
BAB577
depth
17.5 mm
BAA020
height
24.822 mm
BAF016
width
44.322 mm
AAD931
customs tariff number (TARIC)
39259020
URL
URL
Preview - Generation