??
CADモデル選択
Weidmueller 2584180000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2584180000
MANUTYPEDESC
Manufacturer Type Description
CABTITE CGS M25 BK
DESCSHORT
Short Description
Split cable gland (Cable entries system) Cabtite (cable entry system) Polyamide, glass fibre-reinforced, Deep black, Height: 23.7 mm, M 25, -40 °C...120 °C, IP66
DESCLONG
Long Description
A cable gland is a device for introducing a cable, line or insulated conductor into an enclosure. It is designed to encase the cable and provides both a seal and strain relief. It protects electrical equipment (such as a control cabinets, junction boxes) from mechanical influences, dust and moisture by connecting cables tightly and firmly to the enclosure. This cable gland has multiple parts. Various grommets can be selected depending on the cable diameter.
GTIN
4050118616613
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAG623
wrench width 1
38 mm
AAG624
wrench width 2
33 mm
AAH500
glass-fiber reinforced
Yes
AAH508
max. sealing range
15 mm
AAH509
min. sealing range
1 mm
AAK241
fire resistance (according to UL94)
V0
AAQ204
Sealing type
rubber/plastic
AAS481
type of connection thread
metric
AAS484
Bend protection present
No
AAS485
Counter nut present
Yes
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
120 °C
ABC354
thread length connection thread
15 mm
ABC358
separable screw connection
Yes
ABC359
for armored cables
No
BAB664
material
Polyamide (PA)
BAB707
overall height
23.700 mm
BAC255
Color
jet black (RAL 9005, WHITE-BLACK)
BAD656
Without halogens
Yes
AAF040
Mass
0.017 kg
AAD931
customs tariff number (TARIC)
39259020
URL
URL
Preview - Generation