??
Селекция на CAD модел
Weidmueller 2584090000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2584090000
MANUTYPEDESC
Manufacturer Type Description
CABTITE LNS M25 BK
DESCSHORT
Short Description
Plastic locknut (Cable entries system) Cabtite (cable entry system) Polyamide, glass fibre-reinforced, Deep black, Height: 33 mm, Width: 33 mm, Depth: 7 mm, -40 °C...120 °C
DESCLONG
Long Description
The cable gland is firmly secured by means of locknut.
GTIN
4050118616316
MANUNAME
Manufacturer Name
Weidmueller Group
AAG623
wrench width 1
33 mm
AAG624
wrench width 2
36 mm
AAH500
glass-fiber reinforced
Yes
AAK241
fire resistance (according to UL94)
V0
AAS481
type of connection thread
metric
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
120 °C
BAB664
material
Polyamide (PA)
BAB707
overall height
33 mm
BAC255
Color
jet black (RAL 9005, WHITE-BLACK)
BAD656
Without halogens
Yes
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation