??
Výběr CAD modelu
Weidmueller 2584000000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2584000000
MANUTYPEDESC
Manufacturer Type Description
CABTITE SE 13-14 SML BK
DESCSHORT
Description short
Drážkovaná kabelová průchodka (systém vstupu kabelů) 13 mm, 14 mm, -40 °C, 120 °C, TPE, Uhlově černá
DESCLONG
Description long
Drážkovaná kabelová průchodka pro protahování kabelů do pouzdra.
GTIN
4050118616637
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAH500
glass-fiber reinforced
No
AAK241
fire resistance (according to UL94)
HB
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
120 °C
BAB664
material
thermoplastic elastomers (TPE)
BAB707
overall height
20.300 mm
BAC255
Color
jet black (RAL 9005, WHITE-BLACK)
BAC572
Material
Plastic
BAD656
Without halogens
Yes
AAF040
Mass
0.004 kg
AAD931
customs tariff number (TARIC)
39259020
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation