??
CAD model selection
Weidmueller 2583930000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2583930000
MANUTYPEDESC
Manufacturer Type Description
CABTITE CR 10/6 EMV
DESCSHORT
Short Description
Cable fixing plate (Cable entries system) Cabtite (cable entry system) Steel, galvanized, silver, Height: 35.23 mm, Width: 93 mm, Depth: 16 mm
DESCLONG
Long Description
The cable management strip is ideal for ensuring that cables within the enclosure are properly shielded. Cables are permanently shielded through direct discharge via the enclosure. The strip can be easily installed at any time.
GTIN
4050118647044
MANUNAME
Manufacturer Name
Weidmueller Group
AAT099
Color number according to RAL
7001
BAA351
color
Silver
BAB664
material
Steel, galvanized
BAB894
Design
Miscellaneous
AAF040
Mass
0.035 kg
BAB577
depth
35.233 mm
BAA020
height
93 mm
BAF016
width
16 mm
AAD931
customs tariff number (TARIC)
39259020
URL
URL
Preview - Generation