您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/14/08/07/2583570000.prj},{NB=2583570000},{MANUID=2583570000},{AAW301=-40},{AAW302=120},{BAB707=20.300},{AAF040=0.006},{AAD931=39259020},{AAO676=2583570000},{AAO663=4050118619539},{PREVIEW=../../../../_pool_/0b/ec/25835700009999.png},{MANUTYPEDESC=CABTITE SE 4/4.5 SML BK},{DESCSHORT=Slotted cable grommet (Cable entries system) 4 mm, 4.5 mm, -40 °C, 120 °C, TPE, Deep black},{DESCLONG=Slotted cable grommet for inserting cables into a housing.},{GTIN=4050118619539},{MANUNAME=Weidmueller Group},{AAC108=IP66},{AAK241=HB},{BAB664=thermoplastic elastomers (TPE)},{BAC255=jet black (RAL 9005, WHITE-BLACK)},{BAC572=Plastic},{BAD656=Yes},{AAO263=Germany},{URL=URL},{KEYWORD=Cable grommet},{AAO677=Weidmueller Group}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 2583570000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2583570000
MANUTYPEDESC
Manufacturer Type Description
CABTITE SE 4/4.5 SML BK
DESCSHORT
Description short
开槽电缆套管(电缆进线系统), 4 mm, 4.5 mm, -40 °C, 120 °C, TPE, 深黑色
DESCLONG
Description long
用于将电缆插入进外壳的开槽电缆套管。
GTIN
GTIN-Code
4050118619539
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAK241
fire resistance (according to UL94)
HB
AAW301
minimum ambient temperature (during operation)
-40
°C
AAW302
maximum ambient temperature (during operation)
120
°C
BAB664
material
thermoplastic elastomers (TPE)
BAB707
overall height
20.300
mm
BAC255
Color
jet black (RAL 9005, WHITE-BLACK)
BAC572
Material
Plastic
BAD656
Without halogens
Yes
AAF040
Mass
0.006
kg
AAD931
customs tariff number (TARIC)
39259020
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation
CAD
PDF