??
CAD Model seçimi
Weidmueller 2581810000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2581810000
MANUTYPEDESC
Manufacturer Type Description
IE-CDR-V14MRJ/VAPM-C
DESCSHORT
Short Description
Repeater
DESCLONG
Long Description
PROFINET POF repeater is used to diagnose light signals. The device precisely determines when the attenuation has reached a critical point and a cable assembly needs to be replaced. The LEDs clearly signal an alarm when the tolerance is exceeded. To guarantee secure transmission of the Ethernet data, “FreeCon Active” checks in real time the entire transmission path for its optical budget – from the control cabinet to the robot head, for example. The repeater meets the specifications of AIDA.
GTIN
4050118590869
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.662 kg
BAB577
depth
54.5 mm
BAA020
height
112 mm
BAF016
width
130.4 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation