??
Selezione modello CAD
Weidmueller 2565930000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2565930000
MANUTYPEDESC
Manufacturer Type Description
HDC MBUS4 F AWG18
DESCSHORT
Description short
Contatto (Connettori a innesto industriali) Femmina, 1 mm²
DESCLONG
Description long
Elemento di contatto per il collegamento di un conduttore a un connettore industriale.
GTIN
4050118575484
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB754
Contact design
female
AAB785
max. connectable conductor cross-section
1 mm²
AAB935
min. connectable conductor cross-section
0.750 mm²
AAC194
Type of packaging
Kontakt (Industriesteckverbinder)
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAS458
Conductor connection method
crimp connection
AAF040
Mass
0 kg
AAD931
customs tariff number (TARIC)
74153900
URL
URL
Preview - Generation