??
Výběr CAD modelu
Weidmueller 2559890000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2559890000
MANUTYPEDESC
Manufacturer Type Description
HDC 40D KBU 1M25G N
DESCSHORT
Description short
Kryt (průmyslové zásuvné konektory) Kryt spojky, Boční uzamykací svorka na dolní straně, Velikost: 6, IP 65 (v zapojeném stavu)
DESCLONG
Description long
Speciální slitina litá pod tlakem a vícevrstvé povrchové těsnění poskytuje úplnou ochranu pro kryt.
GTIN
4050118676440
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB224
Arrangement of the cable lead-in
Double sided
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Coupling housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
AAS460
Size of connection thread
PG29
AAS462
Mounting method of the cable gland
PG
BAA097
color of housing
gray
BAA351
color
gray
BAB392
certificate/approval
CURUS
BAC461
material of housing
aluminum
AAF040
Mass
0.338 kg
BAB577
depth
98.100 mm
BAA020
height
130.499 mm
BAF016
width
57 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation