??
Селекция на CAD модел
Weidmueller 2558000000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2558000000
MANUTYPEDESC
Manufacturer Type Description
FH-TCO 400W 230V
DESCSHORT
Short Description
Heater (cabinet) Continuous heat output at 10°C: 400 W, Type of connection: Spring contact
DESCLONG
Long Description
Heater for installation in the panel.
GTIN
4050118568646
MANUNAME
Manufacturer Name
Weidmueller Group
BAD172
Room thermostat present
No
BAG975
degree of protection
IP20
AAF040
Mass
1.200 kg
BAB577
depth
92.7 mm
BAA020
height
226.5 mm
BAF016
width
105.8 mm
AAD931
customs tariff number (TARIC)
85168080
URL
URL
Preview - Generation