??
Seleção de modelos em CAD
Weidmueller 2557920000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2557920000
MANUTYPEDESC
Manufacturer Type Description
RH-TCO 45W 110-250V
DESCSHORT
Short Description
Heater (cabinet) Supply voltage, max.: 250 V, Continuous heat output at 10°C: 45 W, Type of connection: Spring contact
DESCLONG
Long Description
Heater for installation in the panel.
GTIN
4050118568561
MANUNAME
Manufacturer Name
Weidmueller Group
BAD172
Room thermostat present
No
BAG975
degree of protection
IP20
AAF040
Mass
0.250 kg
BAB577
depth
60.2 mm
BAA020
height
101.75 mm
BAF016
width
70 mm
AAD931
customs tariff number (TARIC)
85168080
URL
URL
Preview - Generation