{weidmueller_qs/27/37/16/92/2556450000.prj},{NB=2556450000},{MANUID=2556450000},{AAF040=0.012},{AAD931=85366990},{AAO676=2556450000},{AAO663=4050118566963},{PREVIEW=../../../../_pool_/12/19/25564500009999.png},{MANUTYPEDESC=TCC 6.4/51 BL},{DESCSHORT=Cross-connector (relay) can be cut to length, Number of poles: 51, 17.5 A, Pitch in mm: 6.40, blue},{DESCLONG=A cross-connector is used to bridge connections. This reduces wiring times by up to 60%.},{GTIN=4050118566963},{MANUNAME=Weidmueller Group},{URL=URL},{KEYWORD=Bridge},{AAO677=Weidmueller Group},{AAO057=TCC 6.4/51 BL},{AAW338=Cross-connector (relay)},{AAU734=Cross-connector (relay) can be cut to length, Number of poles: 51, 17.5 A, Pitch in mm: 6.40, blue}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 2556450000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2556450000
MANUTYPEDESC
Manufacturer Type Description
TCC 6.4/51 BL
DESCSHORT
Description short
横向联接器(继电器), 可以按长度修剪, 回路数: 51, 17.5 A, 间距 (mm): 6.40, 蓝色
DESCLONG
Description long
横向联接器用于桥接联接。可节省布线时间高达 60%。
GTIN
GTIN-Code
4050118566963
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAF040
Mass
0.012
kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation
CAD
PDF