??
Selección de modelo CAD
Weidmueller 2555840000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2555840000
MANUTYPEDESC
Manufacturer Type Description
UV66-ADV-10-CAP-W
DESCSHORT
Description short
Panel gráfico (HMI) panel táctil compatible con web, Tamaño de pantalla 10,1", MultiTouch, Capacitiva, Protección frontal IP66
DESCLONG
Description long
Panel indicador de contenido como interfaz hombre-máquina.
GTIN
GTIN-Code
4050118566208
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB506
Width of front
293 mm
AAD217
Degree of protection (IP), front side
IP66
AAW366
Installation depth
48 mm
BAC475
Height of front
201.500 mm
AAF040
Mass
2.350 kg
AAD931
customs tariff number (TARIC)
84714100
URL
URL
Preview - Generation