??
CAD model selection
Weidmueller 2546843000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2546843000
MANUTYPEDESC
Manufacturer Type Description
HDC XX6A03 MMSXXXX-3000
DESCSHORT
Short Description
Data insert with cable (industrial connectors) Cable length: 30 m, Cat. 6A, 10 Gbit/s
DESCLONG
Long Description
Data line for transferring data in a data module.
GTIN
4050118556667
MANUNAME
Manufacturer Name
Weidmueller Group
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB226
arrangement of the cable lead-in (head 2)
straight
AAB762
Length of the preassembled line
30 m
AAC108
Degree of protection (IP), mounted
IP00
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-30 °C
AAC821
Max. operating temperature
90 °C
AAD244
Category
6A
AAD251
Material of the cable mantle
PUR (polyurethane)
AAF726
rated current
0.500 A
AAT080
Pole number
8
BAB378
Color of coat
green
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAH005
rated voltage
50 V
AAF040
Mass
0 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation