??
Seleção de modelos em CAD
Weidmueller 2536670000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2536670000
MANUTYPEDESC
Manufacturer Type Description
IE-WLT-BL-AP-CL-US
DESCSHORT
Short Description
WLAN access point
DESCLONG
Long Description
Industrial IEEE 802.11 a/b/g WLAN module for wireless communication in Ethernet networks. The device can be flexibly used as access point, client or bridge. The power supply can alternatively be provided via PoE (Power over Ethernet) and thus enable a relatively simple integration into existing infrastructures.
GTIN
4050118548686
MANUNAME
Manufacturer Name
Weidmueller Group
BAG640
Assembly type
Miscellaneous
BAG975
degree of protection
IP30
AAF040
Mass
0.330 kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation