{weidmueller_qs/19/17/05/01/2536600000.prj},{NB=2536600000},{MANUID=2536600000},{AAF040=0.330},{AAD931=85176200},{AAO676=2536600000},{AAO663=4050118548655},{PREVIEW=../../../../_pool_/ef/1b/25366000009999.png},{MANUTYPEDESC=IE-WL-BL-AP-CL-EU},{DESCSHORT=WLAN access point},{DESCLONG=Industrial IEEE 802.11 a/b/g WLAN module for wireless communication in Ethernet networks. The device can be flexibly used as access point, client or bridge. The power supply can alternatively be provided via PoE (Power over Ethernet) and thus enable a relatively simple integration into existing infrastructures.},{GTIN=4050118548655},{MANUNAME=Weidmueller Group},{BAG640=Miscellaneous},{BAG975=IP30},{URL=URL},{KEYWORD=WLAN relay},{AAO677=Weidmueller Group}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 2536600000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2536600000
MANUTYPEDESC
Manufacturer Type Description
IE-WL-BL-AP-CL-EU
DESCSHORT
Description short
WLAN接入点
DESCLONG
Description long
工业 IEEE 802.11 a/b/g WLAN 模块用于以太网中的无线通讯。设备可以灵活地作为接入点、客户端或桥接件使用。电源可以选择通过 PoE 提供(以太网供电),以此实现在现有基础设施中相对简单的整合方式。
GTIN
GTIN-Code
4050118548655
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAG640
Assembly type
Miscellaneous
BAG975
degree of protection
IP30
AAF040
Mass
0.330
kg
AAD931
customs tariff number (TARIC)
85176200
URL
URL
Preview - Generation
CAD
PDF