??
Selezione modello CAD
Weidmueller 2494550000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2494550000
MANUTYPEDESC
Manufacturer Type Description
HDC C MHX SM10.0AG
DESCSHORT
Description short
Contatto (Connettori a innesto industriali) Maschio, 10 mm², 4 mm, torniti
DESCLONG
Description long
Elemento di contatto per il collegamento di un conduttore a un connettore industriale.
GTIN
GTIN-Code
4050118504521
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB530
Diameter of the contact
4 mm
AAB754
Contact design
male
AAB785
max. connectable conductor cross-section
10 mm²
AAC194
Type of packaging
Contatto (Connettori a innesto industriali)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
74152900
URL
URL
Preview - Generation