??
CAD model selection
Weidmueller 2494270000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2494270000
MANUTYPEDESC
Manufacturer Type Description
RCL425024T
DESCSHORT
Short Description
Miniature industrial relay, No, 2 CO contact (AgNi) , 8 A
DESCLONG
Long Description
Relay for switching, amplifying and multiplying digital signals with low electrical load. Small design
GTIN
4050118517507
MANUNAME
Manufacturer Name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAP377
Number of changers
2
BAA303
Power loss, static, current-independent [Pls]
6.800 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
DC
BAD132
Complete device with socket base
No
BAD391
LED display present
No
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
AAF040
Mass
0.013 kg
BAB577
depth
19.300 mm
BAA020
height
29 mm
BAF016
width
12.700 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation