??
Селекция на CAD модел
Weidmueller 2491280000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2491280000
MANUTYPEDESC
Manufacturer Type Description
AMG ELM-2F CL2
DESCSHORT
Short Description
Electronic load monitoring, Electronic fuse, 2 A, 24 V DC
DESCLONG
Long Description
Electronic load monitor for monitoring downstream electric circuits
GTIN
4050118500981
MANUNAME
Manufacturer Name
Weidmueller Group
AAC058
Rated operating current
2 A
AAC063
Nominal measuring voltage
24 V
AAP621
Number of phases
1
BAA303
Power loss, static, current-independent [Pls]
592 W
AAF040
Mass
0.040 kg
AAD931
customs tariff number (TARIC)
85363010
URL
URL
Preview - Generation