??
CAD模型选择
Weidmueller 2489910000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2489910000
MANUTYPEDESC
Manufacturer Type Description
ACT20P-CML-10-AO-RC-P
DESCSHORT
Short Description
Current-measuring transducer, Analogue output, Relay output, Terminal connection, Input: 0…1/5/10 A, Output: 0(4)-20 mA, Relay
DESCLONG
Long Description
Current transformer for converting currents into standard analogue measured values
GTIN
4050118499940
MANUNAME
Manufacturer Name
Weidmueller Group
AAB603
Frequency of the rated current
0 Hz
AAC050
switching output present
Yes
BAA303
Power loss, static, current-independent [Pls]
3 W
BAA733
Lowest value of measurement range for current
20 A
BAC229
Greatest value of measuring range for current
10 A
BAD549
Configuration function integrated
Yes
BAD715
suitable for series installation
Yes
BAD792
analog output
0 V ... 10 V
AAF040
Mass
0.141 kg
AAD931
customs tariff number (TARIC)
85363010
URL
URL
Preview - Generation