??
Селекция на CAD модел
Weidmueller 2423380000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2423380000
MANUTYPEDESC
Manufacturer Type Description
SAID-M12B-8S-9SMT
DESCSHORT
Short Description
contact insert (circular connector) Socket connector, Solder connection, M12, Number of poles: 8, Coding: A-coded
DESCLONG
Long Description
Contact insert for circular plug-in connector to install in an enclosure.
GTIN
4050118431988
MANUNAME
Manufacturer Name
Weidmueller Group
AAC049
PE connection present
No
AAC202
Material of the contact coat
Gold
AAF726
rated current
2 A
AAK496
Electro Material
AAS458
Conductor connection method
Soldered connection
AAT080
Pole number
8
AAW083
Construction form of the plug connector
M12
BAA295
Degree of soiling
3
BAC140
Combustibility class
V0
AAF040
Mass
0.004 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation