??
CAD model selection
Weidmueller 2421930000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2421930000
MANUTYPEDESC
Manufacturer Type Description
SAID-M8S-4S-SMT
DESCSHORT
Short Description
contact insert (circular connector) Pin, Solder connection, M8, Number of poles: 4, Coding: M8 = none
DESCLONG
Long Description
Contact insert for circular plug-in connector to install in an enclosure.
GTIN
4050118429725
MANUNAME
Manufacturer Name
Weidmueller Group
AAC049
PE connection present
No
AAC076
Coding (head 1)
without
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
AAK496
Electro Material
AAS458
Conductor connection method
Soldered connection
AAT080
Pole number
4
AAW083
Construction form of the plug connector
M8
BAA295
Degree of soiling
3
BAC140
Combustibility class
V0
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation