??
CAD model selection
Weidmueller 2226500000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2226500000
MANUTYPEDESC
Manufacturer Type Description
WQV 10/6
DESCSHORT
Short Description
Cross-connector (terminal) when screwed in, yellow, 63 A, Number of poles: 6, Pitch in mm: 9.90, Insulated: Yes, Width: 7.55 mm
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4032248793761
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
9.900 mm
AAF726
rated current
63 A
AAP367
Number of bridged terminals
6
BAA351
color
yellow
BAB888
Design
Cross connector
BAD383
Insulation present
Yes
BAG640
Assembly type
screwable
AAF040
Mass
0.011 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation