??
Choix du modèle CAO
Weidmueller 2152930000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2152930000
MANUTYPEDESC
Manufacturer Type Description
TRZ 230VAC RC 1CO AGSNO
DESCSHORT
Description short
Interface relais, 230 V AC ±10 %, LED verte, Redresseurs, Circuit RC, 1 Inverseur (AgSnO) , 250 V AC, 6 A, Raccordement à ressort, Levier de forçage disponible: Non
DESCLONG
Description long
Prise et relais débrochables confectionnés. Circuit de commande et circuit de charge avec isolation électrique.
GTIN
GTIN-Code
4050118426861
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB958
min. rated control voltage Us with AC 50 Hz
207 V
AAB959
min. rated control voltage Us with AC 60 Hz
207 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
1
AAP546
Number of making contacts
0
AAP798
Application standards
CE; CULUS; DETNORVER; EAC; POLSKIREJ; RS
AAS575
Power loss per pole, current-dependent [PlIp]
3.800 W
BAA303
Power loss, static, current-independent [Pls]
3.800 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
AC
BAD132
Complete device with socket base
Yes
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAD831
Design of electrical connection
Spring pulley connection
BAG975
degree of protection
IP20
AAF040
Mass
0.031 kg
BAB577
depth
87.8 mm
BAA020
height
90.5 mm
BAF016
width
6.4 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Aperçus & Génération 3D