??
Selezione modello CAD
Weidmueller 2082470000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2082470000
MANUTYPEDESC
Manufacturer Type Description
AMG ELM-10D CO
DESCSHORT
Description short
Monitoraggio elettronico del carico, Fusibile elettr., 10 A, 24 V DC
DESCLONG
Description long
Monitoraggio elettronico del carico per il controllo dei circuiti elettrici a valle
GTIN
GTIN-Code
4050118419603
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB960
min. rated control voltage Us with DC
24 V
AAC058
Rated operating current
10 A
AAC063
Nominal measuring voltage
24 V
AAP621
Number of phases
1
BAA303
Power loss, static, current-independent [Pls]
2600 W
BAD915
Voltage type
DC
AAF040
Mass
0.090 kg
AAD931
customs tariff number (TARIC)
85363010
URL
URL
Preview - Generation