??
Selección de modelo CAD
Weidmueller 2082320000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2082320000
MANUTYPEDESC
Manufacturer Type Description
AMG ELM-8F EX
DESCSHORT
Description short
Control electrónico de carga, Fusible electr., 8 A, 24 V DC
DESCLONG
Description long
Control electrónico de carga para supervisar circuitos eléctricos subordinados
GTIN
GTIN-Code
4050118419481
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB960
min. rated control voltage Us with DC
24 V
AAC058
Rated operating current
8 A
AAC063
Nominal measuring voltage
24 V
AAP621
Number of phases
1
BAA303
Power loss, static, current-independent [Pls]
1188 W
BAD915
Voltage type
DC
AAF040
Mass
0.057 kg
AAD931
customs tariff number (TARIC)
85363010
URL
URL
Preview - Generation