??
Selección de modelo CAD
Weidmueller 2082060000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2082060000
MANUTYPEDESC
Manufacturer Type Description
AMG ELM-4F EX
DESCSHORT
Description short
Control electrónico de carga, Fusible electr., 4 A, 24 V DC
DESCLONG
Description long
Control electrónico de carga para supervisar circuitos eléctricos subordinados
GTIN
GTIN-Code
4050118419597
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB960
min. rated control voltage Us with DC
24 V
AAC058
Rated operating current
4 A
AAC063
Nominal measuring voltage
24 V
AAP621
Number of phases
1
BAA303
Power loss, static, current-independent [Pls]
775 W
BAD915
Voltage type
DC
AAF040
Mass
0.040 kg
AAD931
customs tariff number (TARIC)
85363010
URL
URL
Preview - Generation