??
Selezione modello CAD
Weidmueller 2066750000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2066750000
MANUTYPEDESC
Manufacturer Type Description
VP M32 EX SI 7J
DESCSHORT
Description short
Tappi di chiusura Ex (plastica) M 32, 15 mm, poliammide 6, Silicone
DESCLONG
Description long
Il tappo filettato in plastica viene usato per sigillare i fori filettati in sovrannumero e per mantenere il grado di protezione IP.
GTIN
GTIN-Code
4050118415445
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG623
wrench width 1
36 mm
AAG624
wrench width 2
36 mm
AAQ325
type of protection
Ex tb
AAS481
type of connection thread
metric
AAW301
minimum ambient temperature (during operation)
-60 °C
AAW302
maximum ambient temperature (during operation)
70 °C
ABC354
thread length connection thread
15 mm
ABC357
impact category
7 Joule
BAB664
material
Polyamide (PA)
BAB707
overall height
22.800 mm
BAC255
Color
black
BAD656
Without halogens
Yes
AAF040
Mass
0.012 kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation