??
CAD模型选择
Weidmueller 2066710000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2066710000
MANUTYPEDESC
Manufacturer Type Description
VP M12 EX SI 7J
DESCSHORT
Short Description
Ex sealing plugs (plastic) M 12, 10 mm, Polyamide 6, Silicone
DESCLONG
Long Description
The plastic blanking plug is used to seal surplus threaded holes to maintain the IP protection class.
GTIN
4050118415063
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG623
wrench width 1
15 mm
AAG624
wrench width 2
15 mm
AAG746
mounting thread
M12
AAQ325
type of protection
Ex tb
AAS481
type of connection thread
metric
AAW301
minimum ambient temperature (during operation)
-60 °C
AAW302
maximum ambient temperature (during operation)
70 °C
ABC354
thread length connection thread
10 mm
ABC357
impact category
7 Joule
BAB664
material
Polyamide (PA)
BAB707
overall height
15 mm
BAC255
Color
black
BAD656
Without halogens
Yes
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation