{weidmueller_qs/27/28/11/02/2006410000.prj},{NB=2006410000},{MANUID=2006410000},{AAG172=2},{BAC624=0.750},{BAC708=0.500},{BAC732=1},{AAF040=0.000},{BAB577=0.25},{BAA020=17},{BAF016=3.5},{AAD931=39219010},{AAO676=2006410000},{AAO663=4050118390438},{PREVIEW=../../../../_pool_/fa/2a/20064100009999.png},{MANUTYPEDESC=WM 0/6 1.0-2.0 MM GE},{DESCSHORT=Cable coding system, 1 - 2 mm, 3.5 mm, Polyester, yellow},{DESCLONG=Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.},{GTIN=4050118390438},{MANUNAME=Weidmueller Group},{BAA351=yellow},{BAB664=Plastic},{BAC140=HB},{BAD656=Yes},{URL=URL},{KEYWORD=Cable coding system},{AAO677=Weidmueller Group},{AAO057=WM 0/6 1.0-2.0 MM GE},{AAW338=Cable coding system}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 2006410000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2006410000
MANUTYPEDESC
Manufacturer Type Description
WM 0/6 1.0-2.0 MM GE
DESCSHORT
Description short
电缆编码系统, 1 - 2 mm, 3.5 mm, 聚酯纤维, 黄色
DESCLONG
Description long
无卤、低污染的导线和电缆标识牌。使用电缆扎带固定。
GTIN
GTIN-Code
4050118390438
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG172
max. cable diameter
2
mm
BAA351
color
yellow
BAB664
material
Plastic
BAC140
Combustibility class
HB
BAC624
Max. diameter of conductors
0.750
mm
BAC708
Min. diameter of conductors
0.500
mm
BAC732
Min. cable diameter
1
mm
BAD656
Without halogens
Yes
AAF040
Mass
0.000
kg
BAB577
depth
0.25
mm
BAA020
height
17
mm
BAF016
width
3.5
mm
AAD931
customs tariff number (TARIC)
39219010
URL
URL
Preview - Generation
CAD
PDF