??
Wybór modelu CAD
Weidmueller 2006350000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2006350000
MANUTYPEDESC
Manufacturer Type Description
WM 1/6 2.0-3.5 MM WS
DESCSHORT
Description short
System kodowania kabli, 2 - 3.5 mm, 4.8 mm, poliester, biały
DESCLONG
Description long
Bezhalogenowe, niskoemisyjne znaczniki do przewodów i kabli. Mocowanie za pomocą opasek kablowych.
GTIN
GTIN-Code
4050118390711
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG172
max. cable diameter
3.500 mm
BAA351
color
white
BAB664
material
Plastic
BAC140
Combustibility class
HB
BAC624
Max. diameter of conductors
2.500 mm
BAC708
Min. diameter of conductors
0.750 mm
BAC732
Min. cable diameter
2 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
0.25 mm
BAA020
height
21.8 mm
BAF016
width
4.8 mm
AAD931
customs tariff number (TARIC)
39219010
URL
URL
Preview - Generation