??
CADモデル選択
Weidmueller 2006290000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2006290000
MANUTYPEDESC
Manufacturer Type Description
WM 2/12 3.5-5.0 MM GE
DESCSHORT
Short Description
Cable coding system, 3.5 - 5 mm, 6.4 mm, Polyester, yellow
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118390483
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
5 mm
BAA351
color
yellow
BAB664
material
Plastic
BAC140
Combustibility class
HB
BAC624
Max. diameter of conductors
4 mm
BAC708
Min. diameter of conductors
2.500 mm
BAC732
Min. cable diameter
3.500 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
0.25 mm
BAA020
height
34 mm
BAF016
width
6.4 mm
AAD931
customs tariff number (TARIC)
39219010
URL
URL
Preview - Generation