??
Селекция на CAD модел
Weidmueller 2006250000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2006250000
MANUTYPEDESC
Manufacturer Type Description
WM 0/12 1.0-2.0 MM GE
DESCSHORT
Short Description
Cable coding system, 1 - 2 mm, 3.5 mm, Polyester, yellow
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118390599
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
2 mm
BAA351
color
yellow
BAB664
material
Plastic
BAC140
Combustibility class
HB
BAC624
Max. diameter of conductors
0.750 mm
BAC708
Min. diameter of conductors
0.500 mm
BAC732
Min. cable diameter
1 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
0.25 mm
BAA020
height
23 mm
BAF016
width
3.5 mm
AAD931
customs tariff number (TARIC)
39219010
URL
URL
Preview - Generation