??
Селекция на CAD модел
Weidmueller 2005310000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2005310000
MANUTYPEDESC
Manufacturer Type Description
CC 85/54 MM SW
DESCSHORT
Short Description
Device marking, Self-adhesive, halogen-free, 85 mm, Polyester, black
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118390759
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyester
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
AAF040
Mass
0.001 kg
BAB577
depth
0.1 mm
BAA020
height
54 mm
BAF016
width
85.4 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation