??
Výběr CAD modelu
Weidmueller 2003821800
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2003821800
MANUTYPEDESC
Manufacturer Type Description
HDC XX6A01 MOXXXXX-1800
DESCSHORT
Description short
Datová vložka s kabelem (průmyslové konektory) Délka kabelu: 18 m, Cat. 6A, 10 Gbps, 10 Gbit/s
DESCLONG
Description long
Datový řádek pro přenos dat do datového modulu.
GTIN
GTIN-Code
4050118521900
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB226
arrangement of the cable lead-in (head 2)
Open cable end
AAB379
Type of plug-in contact, head 1
Male (plug)
AAB419
Design of the electrical connection (head 2)
Open cable end
AAB762
Length of the preassembled line
18 m
AAC076
Coding (head 1)
X-coded
AAC108
Degree of protection (IP), mounted
IP00
AAC202
Material of the contact coat
Gold
AAD244
Category
6A
AAD251
Material of the cable mantle
Radox ®
AAF726
rated current
0.500 A
AAS488
Type of plug-in contact (head 2)
Male (plug)
AAT080
Pole number
8
BAB378
Color of coat
blue
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAH005
rated voltage
50 V
AAF040
Mass
0 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation